Cutting Disc 4"x1.0x16 2-Net SUMO GOLD CUT Gold

Brand :
SUMO
Caution
Product Description
Gold Cut cutting disc — cuts both steel and stainless steel with a single disc, smooth cutting, sharp, no burrs, no hand vibration.
Product Overview
- For steel cutting / stainless steel slitting — suitable for heavy-duty work and thick materials.
- Compatible with angle grinder.
Specifications Table
| Part Number | ABCGCTSM041002GD16GP |
| Size | 105 × 1 × 16 mm |
| Diameter | 4 inch (105 mm) |
| Disc Thickness | 1 mm |
| Inner Hole | 16 mm |
| Max Speed | 14,600 RPM (80 m/s) |