Cutting Disc 4"x1.0x16 2-Net SUMO Power Cut

Brand :
SUMO
Caution
Product Description
Power Cut cutting disc for — stainless steel pipe, hollow steel, solid steel, and alloy steel, razor-sharp, unmatched, no burn marks, not prone to breakage.
Product Overview
- Cuts 2x faster — cuts both steel and stainless steel with a single disc.
- 4-inch steel / stainless steel cutting disc, only 1 mm thick — straight, precise, and accurate cuts.
Specifications Table
| Part Number | ABCGCTSM041202BL16PW |
| Size | 107 × 1 × 1.6 mm |
| Diameter | 4 inch |
| Disc Thickness | 1 mm |
| Inner Hole | 16 mm |
| Max Speed | 14,600 RPM (80 m/s) |