Cutting Disc 4"x1.2x16 2-Net SUMO GP

Brand :
SUMO
Caution
Product Description
4"x1.2x16 2-Net SUMO GP cutting disc — for steel / stainless steel slitting, cuts thick steel, solid steel, sharp, durable, fast cutting, suitable for heavy-duty work.
Product Overview
- 4-inch steel / stainless steel cutting disc — durable, sharp, strong, not prone to breakage, withstands heavy-duty work.
- Suitable for cutting thick steel, solid steel, and general steel.
- Thin disc, only 1.2 mm thick — suitable for high-precision and accurate cutting.
- Compatible with 720 W mini angle grinder.
Specifications Table
| Part Number | ABCGCTSM041202BL16GP |
| Size | 107 × 1.2 × 16 mm |
| Diameter | 4 inch (107 mm) |
| Disc Thickness | 1.2 mm |
| Inner Hole | 16 mm |
| Max Speed | 14,600 RPM |
| Compatible with | 720 W mini angle grinder |