Cutting Disc 4"x1.2x16 2-Net SUMO Turbo Cut

Brand :
SUMO
Caution
Product Description
4"x1.2x16 2-Net SUMO Turbo Cut cutting disc — excellent for steel / stainless steel slitting, cuts thick steel, sharp, durable, unmatched, suitable for heavy-duty work.
Product Overview
- 4-inch steel / stainless steel cutting disc — suitable for steel cutting and stainless steel slitting.
- Designed for use with high-wattage angle grinders — suitable for thick workpieces.
- Ultra-thin at only 1.2 mm — sharp, durable, rust-free cut marks, easy cutting, straight and precise.
- Compatible with 4-inch angle grinder.
Specifications Table
| Part Number | ABCGCTSM0402BL1216TB |
| Size | 105 × 1.2 × 16 mm |
| Diameter | 4 inch (105 mm) |
| Disc Thickness | 1.2 mm |
| Inner Hole | 16 mm |
| Max Speed | 14,600 RPM (80 m/s) |
| Compatible with | 4-inch angle grinder |