Cutting Disc 4.5"x1.2x22.23 2-Net SUMO Power Cut

Brand :
SUMO
Caution
Product Description
Power Cut cutting disc — for thick steel and stainless steel, fast cutting, razor-sharp, 2x faster.
Product Overview
- Cuts both steel and stainless steel with a single disc.
- Ultra-thin at only 1.2 mm — easy cutting, straight and precise.
- Compatible with 5-inch angle grinder.
Specifications Table
| Part Number | ABCGCTSM04502BL1022 |
| Size | 115 × 1.2 × 22.23 mm |
| Diameter | 4.5 inch (115 mm) |
| Disc Thickness | 1.2 mm |
| Inner Hole | 22.23 mm |
| Max Speed | 13,300 RPM (80 m/s) |
| Compatible with | 5-inch angle grinder |