Cutting Disc 7"x1.2x31.75 1-Net SUMO Power Cut

Brand :
SUMO
Caution
Product Description
7"x1.2x31.75 1-Net SUMO Power Cut — excellent for cutting moderately thin steel, durable, fast cutting, smooth cut marks, no burn marks.
Product Overview
- Razor-sharp — specially designed for applications requiring high sharpness.
- Operate within the specified RPM range.
- Compatible with 7-inch angle grinder.
Specifications Table
| Part Number | ABCGCTSM071201BL31 |
| Size | 180 × 1.2 × 31.75 mm |
| Diameter | 7 inch (180 mm) |
| Max Speed | 8,500 RPM |
| Compatible with | 7-inch angle grinder |