Cutting Disc 7"x1.6x22.23 2-Net SUMO Power Cut

Brand :
SUMO
Caution
Product Description
7"x1.6x22.23 2-Net SUMO Power Cut — excellent for stainless steel cutting, sharp, fast, smooth cut finish, no burn marks.
Product Overview
- Highlight: 7-inch Super Thin 2-Net cutting disc.
- Maximum safety, sharp, cuts 2x faster — can cut stainless steel.
- Compatible with 7-inch angle grinder.
Specifications Table
| Part Number | ABCGCTSM071602GR22 |
| Size | 180 × 1.6 × 22 mm |
| Diameter | 180 mm |
| Max Speed | 8,500 RPM (70 m/s) |
| Compatible with | 7-inch angle grinder |