Cutting / Grinding Disc 7"x3x22.23 2-Net 2in1 SUMO

Brand :
SUMO
Caution
Product Description
7"x3x22.23 2-Net 2in1 SUMO cutting / grinding disc — cuts thick steel and grinds, razor-sharp, cuts 2x faster, durable, strong.
Product Overview
- Sharp cutting, 2x faster with 2-net construction — maximum safety.
- Designed to cut or grind both steel and stainless steel with the same disc, 3 mm thick.
- Compatible with 7-inch angle grinder.
Specifications Table
| Part Number | ABCGCTSM07302BL2221 |
| Size | 180 × 3 × 22.23 mm |
| Diameter | 7 inch (180 mm) |
| Max Speed | 8,500 RPM (70 m/s) |
| Compatible with | 7-inch angle grinder |