Cutting Disc 7"x3x22.23 2-Net SUMO

Brand :
SUMO
Caution
Product Description
7"x3x22.23 2-Net SUMO cutting disc for heavy-duty work, thick steel, solid steel — fast cutting, sharp, durable, not prone to breakage, cuts thick steel and grinds.
Product Overview
- Heavy-duty cutting disc — strong, maximum safety, cuts 2x faster.
- Cuts both steel and stainless steel with a single disc.
- Compatible with 7-inch angle grinder.
Specifications Table
| Part Number | ABCGCTSM073002BL22 |
| Size | 180 × 3 × 23 mm |
| Diameter | 7 inch (180 mm) |
| Max Speed | 8,500 RPM (70 m/s) |
| Compatible with | 7-inch angle grinder |