Cutting Disc 10"x1.6x25.4 2-Net SUMO

Brand :
SUMO
Caution
Product Description
10"x1.6x25.4 2-Net SUMO cutting disc — cuts hard steel and steel alloy, sharp, 2x faster, high accuracy, for use with precision cut-off machine.
Product Overview
- Accurate, precise, and durable cutting.
- Designed specifically for use with fixed-based cut-off machine.
- For cutting hard steel HRC 40 — cuts various metals.
- Only 1.6 mm thin for accurate and precise cutting.
- Suitable for tasks requiring high precision and accuracy.
Specifications Table
| Part Number | ABCGCTSM101602BL25 |
| Size | 255 × 1.6 × 25.4 mm |
| Diameter | 10 inch (255 mm) |
| Disc Thickness | 1.6 mm |
| Inner Hole | 25.4 mm |
| Max Speed | 6,000 RPM |
| Compatible with | Fixed-based cut-off machine |