Cutting Disc 10"x1.6x31.75 2-Net SUMO

Brand :
SUMO
Caution
Product Description
10"x1.6x31.75 2-Net SUMO cutting disc — cuts hard steel and steel alloy, extremely sharp, no heat or burn marks at cut, for use with precision cut-off machine.
Product Overview
- For cutting various types of hard steel — accurate cutting, durable disc.
- Designed specifically for fixed-based cut-off machines.
- For cutting hard steel HRC 40 — cuts various metals.
- 10-inch steel cutting disc, 1.6 mm thin.
- Only 1.6 mm thin for easy and accurate cutting.
- Suitable for tasks requiring precision and accuracy.
Specifications Table
| Part Number | ABCGCTSM101602BL31 |
| Size | 255 × 1.6 × 31.75 mm |
| Diameter | 10 inch (255 mm) |
| Disc Thickness | 1.6 mm |
| Inner Hole | 31.75 mm |
| Max Speed | 6000 RPM |
| Compatible with | Fixed-based cut-off machine |