Cutting Disc 12"x3x25.4 SUMO

Brand :
SUMO
Caution
Product Description
12"x3x25.4 SUMO cutting disc for special heavy-duty work — excellent for thick steel cutting, fast, sharp, for use with 12-inch cut-off machine.
Product Overview
- Cutting disc for special heavy-duty work with thick materials — excellent for thick steel cutting.
- Fast, sharp — compatible with 12-inch cut-off machine.
- Black, Single Net disc.
- Razor-sharp, unmatched sharpness.
- For steel cutting.
Specifications Table
| Part Number | ABCGCTSM123001BL25 |
| Size | 12 × 3 × 25.4 mm |
| Diameter | 12 inch (305 mm) |
| Max Speed | 4,600 RPM |
| Compatible with | 12-inch cut-off machine |