Cutting Disc 10"x1.2x31.75 SUMO HRC60 Precision Cut

Brand :
SUMO
Caution
Product Description
10"x1.2x31.75 SUMO HRC60 Precision Cut — precision cutting disc for fixed-based cut-off machine, cuts hard steel, accurate, fast cutting, no burn marks.
Product Overview
- Designed specifically for use with fixed-based cut-off machine.
- 10-inch steel alloy cutting disc, 1.2 mm thin.
- Ultra-thin 1.2 mm for easy and accurate cutting.
Specifications Table
| Part Number | ABCGCTSM101250BL31PC |
| Grit | A80BP |
| Size | 255 × 1.2 × 31.75 mm |
| Diameter | 10 inch (255 mm) |
| Disc Thickness | 1.2 mm |
| Inner Hole | 31.75 mm |
| Metal Hardness Cutting | 60 HRC |
| Max Speed | 3,400 RPM |
| Compatible with | Fixed-based cut-off machine |