Steel Cutting Disc 14" (355x3x25.4mm) Red SUMO (TOP SHARP)

Brand :
SUMO
Caution
Product Description
Steel cutting disc 14" (355x3x25.4mm) Red SUMO (TOP SHARP).
Product Overview
- For box steel and thin sheet steel — fast, sharp, unmatched.
- For steel cutting — razor-sharp, unmatched sharpness.
- Compatible with fibre cut-off machine.
Specifications Table
| Part Number | ABCGCTSMTS14RD013025 |
| Size | 355 × 3 × 25.4 mm |
| Diameter | 14 inch (355 mm) |
| Max Speed | 4,400 RPM |
| Compatible with | Fibre cut-off machine |
| Weight | 650 g |