Cutting Disc 14"x3x25.4 SUMO Red

Brand :
SUMO
Caution
Product Description
14"x3x25.4 SUMO Red cutting disc — for thick steel and stainless steel, cuts pipe, angle iron, and box steel.
Product Overview
- Sharp and durable — razor-sharp, unmatched sharpness.
- For large workpieces — cuts steel / stainless steel, pipe, angle iron, box steel, H-beam, and thick materials.
- Compatible with fibre cut-off machine.
Specifications Table
| Part Number | ABCGCTSM14013025RD |
| Size | 355 × 3 × 25.4 mm |
| Diameter | 14 inch (355 mm) |
| Max Speed | 4,400 RPM |
| Compatible with | Fibre cut-off machine |