Cutting Disc 14"x3x25.4 SUMO Black

Brand :
SUMO
Caution
Product Description
14-inch x3x25.4 SUMO Black cutting disc — for steel cutting, pipe cutting, and thick workpieces, fast, sharp, no burn marks, not prone to breakage.
Product Overview
- For steel / stainless steel cutting — razor-sharp, unmatched.
- For steel cutting, pipe cutting, angle iron, box steel, and thick workpieces.
- Fast cutting, sharp, no burn marks at cut.
- Compatible with fibre cut-off machine.
Specifications Table
| Part Number | ABCGCTSM14013025BL |
| Size | 355 × 3 × 25.4 mm |
| Diameter | 14 inch (355 mm) |
| Max Speed | 4,400 RPM |
| Compatible with | Fibre cut-off machine |