Cutting Disc 14"x3x25.4 2-Net SUMO Black

Brand :
SUMO
Caution
Product Description
14"x3x25.4 2-Net SUMO Black cutting disc — excellent for thick steel, strong, sharp, durable, fast cutting, smooth cut marks, no burn marks.
Product Overview
- Excellent for thick steel cutting — cuts railway rails, high safety.
- Suitable for steel cutting, pipe cutting, angle iron, box steel, and H-beam.
- Disc is durable, sharp, unmatched, no burn marks.
- Compatible with fibre cut-off machine.
Specifications Table
| Part Number | ABCGCTSM14023025BL |
| Size | 355 × 3 × 25.4 mm |
| Diameter | 14 inch (355 mm) |
| Max Speed | 4,400 RPM |
| Compatible with | Fibre cut-off machine |