Cutting Disc 14"x3.0x25.4 SUMO Green

Brand :
SUMO
Caution
Product Description
14"x3x25.4 SUMO Green cutting disc — specifically for stainless steel cutting, sharp, fast, smooth cut finish, no burn marks.
Product Overview
- Razor-sharp disc — sharp, fast, smooth cut finish, professional-grade cutting.
- For stainless steel pipe, steel bar, solid pipe, H-beam, or workpieces with Ø 2" and above.
- Compatible with fibre cut-off machine.
Specifications Table
| Part Number | ABCGCTSM14013025GR |
| Size | 355 × 3 × 25.4 mm |
| Diameter | 14 inch (355 mm) |
| Max Speed | 4,400 RPM |
| Compatible with | Fibre cut-off machine |