Cutting Disc 16"x3x25.4 SUMO Red (TOP SHARP)

Brand :
SUMO
Caution
Product Description
16"x3x25.4 SUMO Red (TOP SHARP) cutting disc — for box steel and thin sheet steel, fast, sharp, smooth cut marks.
Product Overview
- For various types of box steel and thin sheet steel.
- Fast, sharp, smooth cut marks — razor-sharp, unmatched.
- For steel cutting — sharp as a samurai.
- Compatible with fibre cut-off machine.
Specifications Table
| Part Number | ABCGCTSMTS16RD013025 |
| Size | 405 × 3 × 25.4 mm |
| Diameter | 16 inch (405 mm) |
| Max Speed | 3,800 RPM |
| Compatible with | Fibre cut-off machine |