Cutting Disc 16"x3x25.4 SUMO Red

Brand :
SUMO
Caution
Product Description
16"x3x25.4 SUMO Red cutting disc — excellent for thick steel, cuts steel and stainless steel, razor-sharp, fast, cuts railway rails.
Product Overview
- For steel / stainless steel — excellent for thick steel, sharp, fast, unmatched.
- For steel cutting, pipe cutting, angle iron, box steel, H-beam, and thick workpieces.
- Compatible with fibre cut-off machine.
Specifications Table
| Part Number | ABCGCTSM16013025RD |
| Size | 405 × 3 × 25.4 mm |
| Diameter | 16 inch (405 mm) |
| Max Speed | 3,800 RPM |
| Compatible with | Fibre cut-off machine |