Cutting Disc 16"x3x25.4 2-Net SUMO Black

Brand :
SUMO
Caution
Product Description
16"x3x25.4 2-Net SUMO Black cutting disc — for thick steel / railway rail cutting, sharp, fast, smooth cut marks, high safety.
Product Overview
- For thick steel / railway rail cutting.
- Durable, sharp, smooth cut marks, unmatched.
- For steel cutting, pipe cutting, angle iron, steel bar, solid pipe, H-beam, or workpieces with Ø 2" and above.
- Compatible with fibre cut-off machine.
Specifications Table
| Part Number | ABCGCTSM16023025BL |
| Size | 405 × 3 × 25.4 mm |
| Diameter | 16 inch (405 mm) |
| Max Speed | 3,800 RPM |
| Compatible with | Fibre cut-off machine |