Cutting Disc 16"x3x25.4 SUMO Green

Brand :
SUMO
Caution
Product Description
16"x3x25.4 SUMO Green cutting disc — specifically for stainless steel, razor-sharp, fast, no burn marks.
Product Overview
- Razor-sharp disc — sharp, fast, smooth cut finish.
- For stainless steel pipe, steel bar, solid pipe, H-beam, or workpieces with Ø 2" and above.
- Compatible with fibre cut-off machine.
Specifications Table
| Part Number | ABCGCTSM16013025GR |
| Size | 405 × 2.8 × 25.4 mm |
| Diameter | 16 inch (405 mm) |
| Max Speed | 3,800 RPM |
| Compatible with | Fibre cut-off machine |