PU Foam Spray 750 Series SUMO

Brand :
SUMO
Caution
Product Description
Multipurpose PU foam spray — seals gaps and provides waterproofing
Dense foam texture; no air bubbles; high expansion capacity
Product Overview
- Expands up to 45 times its original volume; foam density 17–22 kg/m3; 100% self-dividing expansion
- Spray to fill large holes / gaps at joints between door frames / doors / windows; seal cable trays / apply on roofs for heat insulation / fill wall cracks / cement cracks / air conditioning pipes / create floating buoys
- For cracked walls: spray in / wait for foam to cure / cut with a cutter / paint over
- Thermal insulation (heat and cold), waterproof, non-water-absorbing, oil resistant, acid resistant, suitable for all weather conditions
- 750 ml can covers up to 3.5 square meters or approximately 350 meters in a straight line at 2 centimeters thickness
Specifications Table
| Part Number | CMSMSPFM750 |
| Series | 750 |
| Foam Density | 17–22 kg/m3 |
| Expansion Rate | Up to 45 times |
| Insulation | Heat / Cold |
| Resistance | Waterproof / Oil resistant / Acid resistant / All weather conditions |
| Coverage | Up to 3.5 square meters / Approx. 350 meters (Straight line at 2 centimeters thickness) |
| Application | Gap sealing / Waterproofing / Thermal insulation / Wall cracks / Cable trays / Roofing / Floating buoys |
| Volume | 750 ml |