Cutting Disc 4"x1.0x16 2-Net SUMO Fast Cut

Brand :
SUMO
Caution
Product Description
Cutting disc for steel / stainless steel, 4-inch, 1 mm thick — cuts fast, cuts sharp, unmatched sharpness.
Product Overview
- Thin cutting disc, only 1 mm thick, allowing straight, precise, and accurate cuts.
- Withstands heavy-duty use with continuous cutting — cuts fast, no burn marks, and no material waste.
- Suitable for cutting small and thin materials such as stainless steel, hollow steel, solid steel, and alloy steel.
Specifications Table
| Part Number | ABCGCTSM0402BL1016FS |
| Size | 107 × 1 × 16 mm |
| Diameter | 4 inch (107 mm) |
| Disc Thickness | 1 mm |
| Inner Hole | 16 mm |
| Max Speed | 14,600 RPM (80 m/s) |