Anti-Spatter Spray 450ml SUMO

Brand :
SUMO
Caution
Product Description
Anti-spatter spray — protects metal surfaces and welding tips from weld spatter
Product Overview
- Compatible with Steel / Stainless steel / Aluminum / Glass surfaces
- Spray before grinding to prevent grinding spatter from adhering to the workpiece
- Fast drying with even surface coverage
- No adverse effect on weld seams / Non-flammable / Non-corrosive / Paintable / No pungent odor
- Eliminates the need to grind or scrape spatter off the workpiece after welding
Specifications Table
| Part Number | CMSMWDASSP450 |
| Drying | Fast drying / Even surface coverage |
| Effect on Weld Seams | No adverse effect |
| Flammable | No |
| Corrosive | No |
| Odor | No pungent odor |
| Paintable | Yes |
| Compatible with | Steel / Stainless Steel / Aluminum / Glass |