Anti-Spatter Liquid SUMO (5kg./Gallon)

Brand :
SUMO
Caution
Product Description
Anti-spatter liquid 5 kg. — suitable for a wide variety of welding applications
Durable formula; no pungent odor; clean and fast drying (10–20 minutes)
Product Overview
- Anti-spatter liquid providing protection for up to 1 month without damaging the shape or surface of the workpiece
- Excellent spreading properties form a uniform film on the surface
Specifications Table
| Part Number | CMSMWSAS005 |
| Protection Duration | Up to 1 month |
| Workpiece Safety | No damage to shape or surface |
| Coating | Spreads to form a uniform film |