Clean & Strip Disc 2" (with shank) SUMO

Brand :
SUMO
Caution
Product Description
Clean & Strip Disc 2" (with shank)
Product Overview
- Compatible with electric drill
- Safer than wire brush
- Workpiece retains its shape
- Does not damage weld seams
- Suitable for Paint Stripping / Rust Removal / Weld Seam Cleaning
Specifications Table
| Part Number | ABSCMO020150 | ABSCMO020300 |
| Size | 50 × 15 × 6 mm | 50 × 30 × 6 mm |
| Thickness | 15 mm | 30 mm |
| Attachment | With Shank | |
| Compatible with | Electric Drill | |
| Application | Paint stripping / Rust removal / Weld seam cleaning | |