Dry Sandpaper (Urethane) SUMO

Brand :
SUMO
Caution
Product Description
Dry Sandpaper (Urethane) SUMO Easy sanding — anti-clogging
Aluminum oxide abrasive — extremely sharp
Product Overview
- Easy sanding — anti-clogging
- Aluminum oxide abrasive — extremely sharp; when abrasive particles fracture during sanding, the new fracture edges remain sharp — making sanding easier / faster while maintaining consistent sanding performance
- Anti-clogging Feature — prevents abrasive grain clogging during sanding
Specifications Table
| Part Number | ABSPPDDRSM0080 | ABSPPDDRSM0120 | ABSPPDDRSM0180 | ABSPPDDRSM0240 | ABSPPDDRSM0320 | ABSPPDDRSM0400 |
| Grit | No.80 | No.120 | No.180 | No.240 | No.320 | No.400 |
| Abrasive | Aluminum oxide | |||||
| Length | 280 mm | |||||
| Width | 230 mm | |||||
| Feature | Anti-clogging | |||||