Grinding Disc 4" (100x2mm) AC60 TOPSHARP SUMO Red

Brand :
SUMO
Caution
Product Description
Grinding Disc 4"(100x2mm) AC60 TOPSHARP SUMO Red Steel grinding disc for grinding weld seams / dressing workpieces
Suitable for grinding iron / stainless steel
Product Overview
- For grinding weld seams and dressing workpieces
- Suitable for grinding iron / stainless steel
- Manufactured under ISO 9001 / EN 12413 standards
Specifications Table
| Part Number | ABCGGRSMST04020RE60A |
| Size | 100 × 2 × 16 mm |
| Diameter | 4 inch (100 mm) |
| Disc Thickness | 2 mm |
| Inner Hole | 16 mm |
| Max Speed | 15,300 RPM (80 m/s) |