Multi Purpose Penetrant Z4PLUS 450ml SUMO

Brand :
SUMO

Caution

    Product Description

    The SUMO Z4 Plus is a high-performance multi-purpose lubricant designed for home, automotive, and industrial maintenance. It is often referred to as a "5-in-1" solution due to its versatile capabilities.

    Key Functional Features:
    • Rapid Penetration: Its ultra-fine molecular structure (approx. 0.01 micron) allows it to seep into tight gaps to loosen rusted bolts, nuts, and seized metal parts quickly.
    • Effective Lubrication: It reduces friction and eliminates squeaking noises from moving parts such as hinges, sliding door tracks, and chains.
    • Moisture Displacement: The formula effectively drives out water and humidity from electrical systems, helping to prevent short circuits in spark plugs and circuit boards.
    • Surface Cleaning: It dissolves stubborn residues, including asphalt, grease, oil, gum, and adhesive remains from stickers, without harming the underlying surface.
    • Corrosion Protection: It leaves a thin, oily film that shields metal surfaces from oxidation, offering rust prevention that is significantly more durable than standard lubricants.
    Design and Safety:
    • Smart Nozzle System: Features a dual-action spray head (wide mist vs. precision stream) and a 360-degree valve that allows the can to be used even when held upside down.
    • User-Friendly: The spray is transparent, has no pungent odor, and is CFC-free, making it safer for the environment.
    • Available Sizes: Typically sold in 200 ml and 450 ml canisters.
    Usage Precautions:
    • Do not use as a replacement for engine oil in 4-stroke or 2-stroke engines.
    • Ensure proper ventilation during application and keep the canister away from open flames or high-heat sources.
    • Avoid direct skin contact to prevent potential irritation.
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat