Mos2 lubricant oil D MAX 150ml SUMO

Brand :
SUMO
Caution
Product Description
The SUMO Z4 Plus is a high-performance multi-purpose lubricant designed for home, automotive, and industrial maintenance. It is often referred to as a "5-in-1" solution due to its versatile capabilities.
SUMO D-MAX (MoS2 Formula)
An upgraded lubricant engineered for rigorous maintenance tasks, featuring Molybdenum Disulfide (MoS2) for superior friction reduction.
Key Advantages:

An upgraded lubricant engineered for rigorous maintenance tasks, featuring Molybdenum Disulfide (MoS2) for superior friction reduction.
Key Advantages:
- Heavy-Duty Lubrication: The MoS2 additive creates a robust protective layer, ideal for high-pressure components and continuous mechanical movement.
- Thermal Stability: Maintains its lubricating properties under high-heat conditions, ensuring consistent performance for industrial machinery.
- Deep Penetrating Power: Specifically developed to break through tough rust, making the removal of seized bolts and fasteners much more efficient.
- Moisture & Rust Barrier: Acts as a long-term shield against oxidation and effectively displaces water from electrical terminals and motors.
- Multi-Purpose Cleaning: Dissolves stubborn contaminants like tar, heavy grease, and adhesive residues without damaging the treated surface.
- All-Angle Spray: Equipped with a 360-degree valve for effortless application in restricted or inverted positions.
- Material Compatibility: Formulated to be non-reactive and safe for use on rubber, plastics, and automotive finishes.
| Product Code | Volume | Description / Features |
|---|---|---|
| DMAX-150ML | 150 ml | Compact size for easy portability. |
| DMAX-300ML | 300 ml | Medium size suitable for general household tasks. |
| DMAX-450ML | 450 ml | Standard value pack for frequent maintenance. |
| DMAX-550ML | 550 ml | Large volume designed for professional and industrial use. |
| DMAX-550ML-PLUS | 550 ml | Equipped with a 360-degree smart nozzle for all-position spraying. |
