Fire Blanket 0.8mm x 1M x 1M YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA fire blanket, 1x1 meters
Made from special fiberglass 0.8 mm thick
Heat resistant up to 650°C.
Product Overview
- YAMADA fire blanket, size 1 × 1 meter.
- Suitable for smothering small fires at their source — such as gas stoves, electrical appliances, power strips, candles, and ashtrays.
- Can be used to smother flames on a person.
- Can be used as a fire-protective blanket for escape from a fire.
Specifications Table
| Part Number | SPWB08100100 |
| Product Type | Fire Blanket |
| Size | 1 × 1 m |
| Applications | Small fire suppression / Fire escape |
| Suitable For | Home kitchens / Dormitories / General residences |