Water-Based Fire Extinguishing Spray (Portable), MSWJ600 Series YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA water-based portable fire spray
Extinguishes class 0.5A, 21B, C, 5K fires, sprays up to 4-5 meters.
Product Overview
- YAMADA water-based fire extinguisher spray — compact, lightweight, and portable.
- Effective against fire classes 0.5A, 21B, C, and 5K.
- Continuous spray duration of 36 seconds — spray range of 4–5 meters.
- Easy to use — effective immediate fire suppression, suitable for general public use.
- Storage temperature: -20°C to +55°C.
- Shelf life: 4 years.
Specifications Table
| Part Number | SPFIWASPMSWJ600 |
| Series | MSWJ600 |
| Type | Water-Based Fire Extinguisher Spray (Portable) |
| Fire Classes | 0.5A / 21B / C / 5K |
| Spray Range | 4–5 m |
| Continuous Spray Duration | 36 seconds |
| Storage Temperature | -20°C to +55°C |
| Shelf Life | 4 years |
| Form Factor | Compact and portable |