White-Red Plastic Barrier Chain 8MM X 25M YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA 8 mm white-red plastic barrier chain
For hazard/restricted entry zones, lightweight, easy to move.
Product Overview
- YAMADA plastic chain, white and red, 8 mm — for hazardous area (DANGER HAZARD AREA) delineation, no-entry zones, accident zones, and construction sites.
- Made from good-quality plastic — suitable for outdoor use.
- Lightweight and easy to relocate.
- Easy to store and maintain — length: 25 m per roll.
Specifications Table
| Part Number | SPTFPCRW080025 |
| Color | White and Red |
| Body Material | Good-Quality Plastic |
| type | Plastic Barrier Chain |
| Chain Size | 8 mm |
| Length per Roll | 25 m |
| Outdoor Use | Yes |
| Applications | Hazardous areas / No-entry zones / Construction sites / Area delineation |