Yellow-Black Plastic Barrier Chain 6MM x 25M YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA yellow-black plastic barrier chain
For hazard zone barriers, strong and durable
Suitable for outdoor use.
Product Overview
- YAMADA plastic chain, yellow and black — for no-entry zone delineation in hazardous areas such as excavations of 1.2 m depth or more, areas with suspended hazardous objects, and storage areas.
- Made from good-quality plastic — strong, durable, long service life, and suitable for outdoor use.
- Lightweight — easy to relocate, store, and maintain.
- Chain diameter: 6 mm — length: 25 m per roll — weight: 1.5 kg.
Specifications Table
| Part Number | SPTFPCBY060025 |
| Color | Yellow and Black |
| Body Material | Plastic |
| Chain Size | 6 mm |
| Length per Roll | 25 m |
| Product Weight | 1.5 kg |
| Outdoor Use | Yes |
| Applications | Hazardous zones / No-entry zones |