Yellow Plastic Barrier Chain 6MM x 25M YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA 6 mm yellow plastic barrier chain, small size, lightweight, easy to use.
Product Overview
- YAMADA yellow plastic chain, 6 mm — for no-entry zone delineation or workzone boundary marking, traffic control, and parking lots.
- Made from good-quality plastic — strong, lightweight, and suitable for outdoor use.
- Lightweight — easy to relocate, store, and maintain.
- Chain size: 6 mm.
- Length: 25 m per roll — wide coverage without the need for multiple sections.
Specifications Table
| Part Number | SPTFPCYY060025 |
| Color | Yellow |
| Body Material | Good-Quality Plastic |
| Type | Plastic Barrier Chain |
| Chain Size | 6 mm |
| Length per Roll | 25 m |
| Outdoor Use | Yes |
| Applications | Area delineation / Traffic control / Parking lots / No-entry zones |