Euro Barrier Tape White-Red 3"x100 m YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA 3-inch red-white area barrier tape
Strong, flexible, tear resistant, for restricted and hazard areas.
Product Overview
- YAMADA barrier tape, white and red.
- Made from 100% virgin PE plastic — tough, thick, durable, and tear-resistant.
- Elasticity up to 2.5x.
- Bright white and red — highly visible.
- Size: 3 inch × 100 m — 24 rolls per carton.
- Manufactured to OSHA and ANSI standards — SGS quality certified.
Specifications Table
| Part Number | SPWUWR03100 |
| Color | White and Red |
| Body Material | 100% Virgin PE Plastic |
| Type | Barrier Tape |
| Width | 3 inch |
| Length per Roll | 100 m |
| Elasticity | Up to 2.5x |
| Rolls per Carton | 24 rolls |
| Standard | OSHA, ANSI |
| Quality Certification | SGS Certified |