Euro Barrier Tape White-Red 3"x500 m YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA 3-inch red-white barrier tape, 500-meter roll
For traffic barriers, restricted areas, or hazard zones.
Product Overview
- YAMADA barrier tape, white and red — for traffic control zones, restricted areas, and hazardous areas.
- Made from 100% virgin PE plastic — good quality, highly flexible, and tear-resistant — elasticity up to 2.5x.
- Bright white and red — highly visible.
- Length: 500 m per roll — 10 rolls per carton.
- Manufactured to OSHA and ANSI standards — SGS quality certified.
Specifications Table
| Part Number | SPWUWR03500 |
| Color | White and Red |
| Body Material | 100% Virgin PE Plastic |
| Type | Barrier Tape |
| Width | 3 inch |
| Length per Roll | 500 m |
| Elasticity | Up to 2.5x |
| Applications | Traffic control zones / Restricted areas / Hazardous areas |