Euro Barrier Tape Yellow-Black 2"x100 m YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA 2-inch yellow-black euro barrier tape
Good quality tape that stretches up to 2.5 times
For restricted entry areas to increase caution.
Product Overview
- YAMADA barrier tape, yellow and black — suitable for marking no-entry zones that may pose a hazard.
- Made from 100% virgin PE plastic — good quality, elasticity up to 2.5x.
- Bright yellow and black — highly visible.
- Size: 2 inch × 100 m — 24 rolls per carton.
- Manufactured to OSHA and ANSI standards — SGS quality certified.
Specifications Table
| Part Number | SPWUBY02100 |
| Color | Yellow and Black |
| Body Material | 100% Virgin PE Plastic |
| Type | Barrier Tape |
| Width | 2 inch |
| Length per Roll | 100 m |
| Elasticity | Up to 2.5x |
| Applications | No-entry zone delineation |