Euro Yellow-Black Barrier Tape 3"x100 m YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA 3-inch yellow-black barrier tape, 100-meter roll, bright and clearly visible
For restricted entry areas to increase caution.
Product Overview
- Barrier tape, yellow and black — for marking no-entry zones that may pose a hazard.
- Made from 100% virgin PE plastic — good quality, highly flexible, and tear-resistant — elasticity up to 2.5x.
- Width: 3 inch — clearly visible from a distance.
- Length: 100 m per roll.
- Certified to OSHA and ANSI standards — SGS quality certified.
Specifications Table
| Part Number | SPWUBY03100 |
| Color | Yellow and Black |
| Body Material | 100% Virgin PE Plastic |
| Type | Barrier Tape |
| Width | 3 inch |
| Length per Roll | 100 m |
| Elasticity | Up to 2.5x |
| Standard | OSHA, ANSI |
| Quality Certification | SGS Certified |
| Applications | No-entry zone delineation |