Euro Barrier Tape Yellow-Black 3"x500 m YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA 3-inch yellow-black barrier tape, 100% PE material, high elasticity up to 2.5 times, tear resistant
For restricted entry areas.
Product Overview
- YAMADA barrier tape, yellow and black — for marking no-entry zones that may pose a hazard.
- Made from 100% virgin PE plastic — good quality, highly flexible, and tear-resistant — elasticity up to 2.5x.
- Vibrant color — highly visible.
- Width: 3 inch.
- Length: 500 m per roll.
- Manufactured to OSHA and ANSI standards — SGS quality certified.
Specifications Table
| Part Number | SPWUBY03500 |
| Color | Yellow and Black |
| Body Material | 100% Virgin PE Plastic |
| Type | Barrier Tape |
| Width | 3 inch |
| Length per Roll | 500 m |
| Elasticity | Up to 2.5x |
| Standard | OSHA, ANSI |
| Quality Certification | SGS Certified |
| Applications | No-entry zone delineation |