Floor Marking Tape Yellow-Black 50mm x 50m YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA 50 mm yellow-black floor marking tape, strong adhesion, waterproof, clean removal without residue.
Product Overview
- YAMADA floor marking tape, yellow and black — suitable for floor application as a paint alternative for workzone boundary marking.
- Made from PVC with natural rubber adhesive — strong adhesion, durable, and resistant to peeling.
- Heat-resistant, moisture-resistant, chemical-resistant, and waterproof.
- Smooth tape surface — easy to clean.
- Residue-free removal.
- Width: 50 mm.
Specifications Table
| Part Number | SPWFYB50MM50M |
| Color | Yellow and Black |
| Body Material | PVC (Polyvinyl Chloride) |
| Type | Floor Marking Tape |
| Width | 50 mm |
| Length per Roll | 50 m |
| Adhesive Type | Natural Rubber |
| Surface Finish | Smooth |
| Waterproof | Yes |
| Chemical-Resistant | Yes |
| Heat-Resistant | Yes |
| Residue-Free Removal | Yes |
| Applications | Floor marking / Workzone boundary delineation |