Floor Marking Tape Red-White 50mm x 50m YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA 50 mm red-white floor marking tape
PVC material, smooth surface, strong adhesion, waterproof
Clean removal without residue.
Product Overview
- YAMADA floor marking tape, red and white — made from PVC with natural rubber adhesive, strong adhesion, durable, and resistant to peeling.
- Heat-resistant, moisture-resistant, and chemical-resistant.
- Smooth surface — easy to clean.
- Residue-free removal — protects surfaces from damage.
- Heat-resistant, moisture-resistant, chemical-resistant, and waterproof.
- Suitable for floor application as a paint alternative.
- Width: 50 mm — length: 50 m per roll.
Specifications Table
| Part Number | SPWFRW50MM50M |
| Color | Red and White |
| Body Material | PVC (Polyvinyl Chloride) |
| Type | Floor Marking Tape |
| Width | 50 mm |
| Length per Roll | 50 m |
| Adhesive Type | Natural Rubber |
| Surface Finish | Smooth |
| Waterproof | Yes |
| Chemical-Resistant | Yes |
| Residue-Free Removal | Yes |
| Applications | Floor marking / Boundary delineation |