Anti-Slip Tape Yellow-Black 5cm x 5m YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA 2-inch yellow-black anti-slip tape, 0.6 mm thick, moisture, heat, and water resistant, strong adhesion, excellent non-slip performance.
Product Overview
- YAMADA anti-slip tape, yellow and black — with grit surface for superior slip resistance.
- PVC backing with adhesive — strong adhesion and durable.
- Heat-resistant, moisture-resistant, waterproof, and chemical-resistant.
- Clearly visible.
- Dual function: anti-slip and hazard warning — enhances workplace safety.
Specifications Table
| Part Number | SPWFYB50MM5M |
| Color | Yellow and Black |
| Backing Material | PVC |
| Width | 2 inch |
| Surface Finish | Grit / Sand |
| Waterproof | Yes |
| Heat-Resistant | Yes |
| Chemical-Resistant | Yes |
| Applications | Anti-slip / Hazard warning |