Traffic Baton Light, YS-900G-5 Series YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA green traffic baton light
Made from PVC, lightweight, with hand strap, usable as a flashlight.
Product Overview
- YAMADA LED traffic baton, series YS-900G-5 — 6 green LED lights, visible at over 200 meters.
- 5 white LED lights on top for use as a flashlight.
- 4-mode switch: flashing / steady / flashlight / off.
- Baton body made from impact-resistant PVC with reflective film coating.
- Powered by 2 x D-size batteries.
Specifications Table
| Part Number | SPBTYS900G5 |
| Series | YS-900G-5 |
| Baton Material | PVC |
| type | LED Traffic Baton |
| Surface Coating | Reflective Film |
| Baton LED Count | 6 bulbs |
| Flashlight LED Count | 5 bulbs |
| Visibility Range | Over 200 m |
| Switch Modes | Flashing / Steady / Flashlight / Off (4 modes) |
| Wrist Strap | Yes |
| Battery Type | D-size |
| Battery Count | 2 |