3-Channel Cable Protector, 90×50×7cm, Red YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA 3-channel red cable protector
Highly flexible, load capacity up to 10 tons, excellent cable protection.
Product Overview
- Made from specially hardened, highly flexible rubber.
- Load capacity up to 10 tons.
- 3 channels for organizing and protecting electrical cables.
- Sections can be joined together to any desired length.
- Easy to install, use, and relocate.
Specifications Table
| Part Number | SPTFSH090500705 |
| Color | Red |
| Body Material | Specially Hardened Rubber |
| Number of Channels | 3 channels |
| Load Capacity | 10 tons |