Speed Bump 35×50×5cm, YMD-B1 Series, Black YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA black rubber speed bump
Lightweight, easy to install, with cat-eye reflectors for clear visibility.
Product Overview
- Made from premium specially hardened recycled rubber — strong and durable, load capacity up to 20 tons, does not compress even under heavy truck traffic.
- Reflective cat eyes visible with vehicle and street lights — clearly visible from a distance.
- Underside channel for routing water pipes or electrical cables.
Specifications Table
| Part Number | SPTFSHYMDB1BL |
| Series | YMD-B1 |
| Color | Black |
| Body Material | Premium Specially Hardened Recycled Rubber |
| Size | 35 × 50 × 5 cm |
| Load Capacity | 20 tons |
| Reflective Cat Eye | Yes |
| Conduit Channel | Yes (underside) |