Rubber Speed Bump End Cap 35x17.5x5cm, YMD-Y1 Series, Yellow YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA YMD-Y1 series, yellow speed bump end cap
Clearly visible, prevents accidents.
Product Overview
- Speed bump end cap — for capping the ends of speed bumps.
- Made from specially hardened recycled rubber.
- Textured rubber surface increases friction and prevents wheel slip.
- Reflective cat eyes visible with vehicle and street lights — clearly visible at night and from a distance, alerting drivers to slow down.
- Yellow — highly visible.
- Size: 35 × 17.5 × 5 cm.
Specifications Table
| Part Number | SPTFEC350175050YEY1 |
| Series | YMD-Y1 |
| Color | Yellow |
| Body Material | Specially Hardened Recycled Rubber |
| type | Speed Bump End Cap |
| Size | 35 × 17.5 × 5 cm |
| Reflective Cat Eye | Yes |
| Surface Pattern | Anti-slip |
| Applications | Capping the ends of speed bumps |