Column Edge Rubber Bumper Guard 10x60x1cm, C01 Series YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA edge rubber bumper guard with reflective strip, clearly visible.
Product Overview
- Edge Rubber Bumper Guard, series C01 — made from premium specially hardened recycled rubber, highly tough and durable, excellent resistance to vehicle glancing blows and impacts.
- Includes reflective tape — clearly visible at night, helping drivers spot column edges when reversing.
- Compact size: 10 × 60 × 1 cm.
- Easy installation with anchor bolts, screws, or nuts, size 6 × 38 mm.
Specifications Table
| Part Number | SPTFCG010060001 |
| Series | C01 |
| Body Material | Premium Specially Hardened Recycled Rubber |
| Product Size | 10 × 60 × 1 cm |
| Reflective Strip | Yes – Reflective Tape |
| Fastener Size | 6 × 38 mm (anchor bolt / screw / nut) |