Wall Bumper Guard 15x100x5cm YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA wall bumper guard, flexible, tough, and impact resistant.
Product Overview
- YAMADA Wall Bumper Guard — made from special rubber, flexible and tough.
- Excellent resistance to vehicle glancing blows and impacts.
- Lightweight and easy to install.
- Includes reflective tape — clearly visible in the dark for accident prevention.
- Suitable for parking structures or loading areas.
- Size: 15 × 100 × 5 cm.
Specifications Table
| Part Number | SPTFDB1501000050 |
| Body Material | Special Rubber |
| Product Size | 15 × 100 × 5 cm |
| Reflective Strip | Yes – Reflective Tape |
| Installation | Lightweight / Easy to install |
| Impact Resistance | High – resistant to vehicle glancing blows and impacts |
| Applications | Parking structures / Loading areas |